IESNA:LM-63-2002
[TEST]P1559265
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-20)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]22CGTX-45-B2750-W2D-4000K
[LUMINAIRE]2X2 4500 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 4000K CCT WITH FROSTED SMOOTH LENS
[LAMP]4000K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4538
TILT=NONE
1 -1 1 37 5 1 1 2 2 0
1 1 44.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1543.1 1543.1 1539.1 1531.1 1520 1504.9 1486.8 1464.6 1438.4 1412.3
1382.1 1346.8 1310.6 1272.4 1229.1 1190.8 1141.5 1091.2 1042.8 989.5
938.2 882.8 820.4 764 704.6 640.2 575.8 513.4 450 389.6
325.1 262.7 202.3 148 91.6 39.3 0
1543.1 1541.1 1537.1 1530 1518 1502.9 1484.7 1463.6 1438.4 1410.3
1379.1 1346.8 1308.6 1270.3 1230.1 1184.8 1141.5 1093.2 1041.8 990.5
934.1 878.8 822.4 762 701.6 639.2 578.8 515.4 451 386.5
326.1 266.8 205.3 147 91.6 39.3 0
1543.1 1540.1 1536.1 1528 1517 1501.9 1483.7 1462.6 1437.4 1409.3
1379.1 1345.8 1308.6 1269.3 1229.1 1185.8 1139.5 1093.2 1041.8 990.5
936.1 880.8 821.4 764 702.6 642.2 577.8 516.4 452 390.6
329.2 269.8 209.4 150 92.6 41.3 0
1543.1 1542.1 1537.1 1530 1519 1503.9 1484.7 1463.6 1439.5 1412.3
1381.1 1347.9 1311.6 1272.4 1231.1 1187.8 1140.5 1093.2 1042.8 992.5
937.2 882.8 823.4 766 703.6 644.2 581.8 519.4 455 393.6
331.2 269.8 211.4 150 93.6 43.3 0
1543.1 1543.1 1539.1 1532.1 1520 1505.9 1487.8 1466.6 1441.5 1413.3
1384.1 1349.9 1314.6 1273.4 1233.1 1188.8 1143.5 1095.2 1043.9 992.5
940.2 884.8 825.4 765 708.7 645.2 583.8 520.4 458 394.6
334.2 268.8 212.4 155 93.6 44.3 0
